Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
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
                                        Port Material :
                                        Stainless Steel
                                    
 
             
        
                
                    Dimensions
                    
                        - 
                                    
                                        Hex Width Across Flats :
                                        11 mm [ .433 in ]
                                    
- 
                                    
                                        Product Height :
                                        24 mm [ .945 in ]
                                    
- 
                                    
                                        Product Diameter :
                                        11 mm [ .433 in ]
                                    
 
             
        
        
        
        Select attributes you would like to keep to see similar products.
        
            The only matching product is this current one. Please revise your search to continue.
            
                0 similar products are available. Please choose different features or characteristics.