Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Electrical Characteristics
Body Features
-
Primary Product Color :
Gray
-
Product Weight :
514.2 g [ 18.138 oz ]
Termination Features
-
Termination Method to Wire & Cable :
Screw
Housing Features
-
Housing Material :
Polyamide
Dimensions
-
Tool Size - Main Circuit :
5 mm [ .2 in ]
-
Output 3 Capacity - 1 Rigid Stranded Conductor (mm²):
2.5 – 10
-
Main Circuit Capacity - Flexible Bar (mm):
3 x 9 x 0.8, 10 x 24 x 1
-
Output 3 Capacity - 1 Insulated Ferrule (mm²):
2.5 – 10
-
Output 3 Capacity - 1 Rigid Stranded Conductor (AWG):
14 – 8
-
Wire Stripping Length - Output 2 :
11 mm [ .43 in ]
-
Product Height :
103 mm [ 4.06 in ]
-
Product Width :
46 mm [ 1.81 in ]
-
Hole Diameter - Output 1 :
8.69 mm [ .34 in ]
-
Hole Diameter - Output 3 :
5.7 mm [ .22 in ]
-
Tool Size - Output 3 :
3 mm [ .19 in ]
-
Tool Size - Output 1 :
4 mm [ .16 in ]
-
Wire Stripping Length - Output 3 :
11 mm [ .43 in ]
-
Input Dimensions - Main Circuit :
26 x 10.8 mm [ 1.02 x 0.43 in ]
-
Wire Stripping Length - Output 1 :
11 mm [ .43 in ]
-
Main Circuit Capacity - Solid Bar (mm):
2x 20 x 5, 12 x 4
-
Hole Diameter - Output 2 :
6.59 mm [ .26 in ]
-
Product Spacing :
46 mm [ 1.81 in ]
-
Product Depth :
60 mm [ 2.36 in ]
-
Output 1 Capacity - 1 Insulated Ferrule (AWG):
14 – 4
-
Tool Size - Output 2 :
3 mm [ .19 in ]
-
Output 1 Capacity - 1 Insulated Ferrule (mm²):
2.5 – 25
-
Wire Stripping Length - Main Circuit :
35 mm [ 1.38 in ]
-
Output 2 Capacity - 1 Insulated Ferrule (AWG):
14 – 6
-
Output 2 Capacity - 1 Insulated Ferrule (mm²):
2.5 – 16
-
Output 1 Capacity - 1 Rigid Stranded Conductor (AWG):
14 – 2
-
Output 1 Capacity - 1 Rigid Stranded Conductor (mm²):
2.5 – 35
-
Output 3 Capacity - 1 Insulated Ferrule (AWG):
14 – 8
-
Output 2 Capacity - 1 Rigid Stranded Conductor (AWG):
14 – 6
-
Output 2 Capacity - 1 Rigid Stranded Conductor (mm²):
2.5 – 16
Industry Standards
-
Tool - Output 1 :
Allen Key
-
Tool - Output 2 :
Allen Key
-
Tool - Main Circuit :
Allen Key
-
Tool - Output 3 :
Allen Key
-
UL Flammability Rating :
UL 94V-0
-
IP Rating :
IP20
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.