Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Electrical Characteristics
Body Features
-
Primary Product Color :
Gray
-
Product Weight (g):
202
Termination Features
-
Termination Method to Wire & Cable :
Screw
Housing Features
-
Housing Material :
Polyamide
Dimensions
-
Wire Size (AWG):
3
-
Wire Size (mm²):
95
-
Tool Size - Main Circuit :
6 mm [ .24 in ]
-
Main Circuit Capacity - Flexible Bar :
2.5 – 16 mm [ 14 – 6 in ]
-
Product Height :
46 mm [ 1.81 in ]
-
Product Length (mm):
250
-
Product Width :
.19 mm [ 6 in ]
-
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp (mm²):
4 – 250
-
Wire Stripping Length - Output 1 :
11 mm [ .43 in ]
-
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp (AWG):
25 – 95
-
Wire Size (kcmil):
250
-
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp (mm²):
2.5 – 16
-
Hole Diameter - Main Circuit :
15.5 mm [ .59 in ]
-
Hole Diameter - Output 1 :
6.7 mm [ .26 in ]
-
Product Spacing :
.24 mm [ 95 in ]
-
Product Depth :
46 mm [ 1.81 in ]
-
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp (kcmil):
14 – 6
-
Output 1 Capacity - 1 Insulated Ferrule (AWG):
14 – 6
-
Tool Size - Output 2 :
11 mm [ .43 in ]
-
Output 1 Capacity - 1 Insulated Ferrule (mm²):
2.5 – 16
-
Wire Stripping Length - Main Circuit :
28 mm [ 1.1 in ]
-
Tool Size - Output 1 :
28 mm [ 1.1 in ]
-
Output 1 Capacity - 1 Rigid Stranded Conductor (AWG):
14 – 6
-
Output 1 Capacity - 1 Rigid Stranded Conductor (mm²):
2.5 – 16
-
Output 2 Capacity - 1 Rigid Stranded Conductor (mm²):
2.5 – 16
Industry Standards
-
UL Flammability Rating :
UL 94V-0
-
Tool - Output 1 :
Allen Key
-
Tool - Main Circuit :
Allen Key
-
IP Rating :
IP10
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.