Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Electrical Characteristics
Body Features
-
Primary Product Color :
Gray
-
Product Weight :
410 g [ 14.462 oz ]
Termination Features
-
Termination Method to Wire & Cable :
Screw
Housing Features
-
Housing Material :
Polyamide
Dimensions
-
Wire Size (mm²):
150
-
Tool Size - Main Circuit :
8 mm [ .315 in ]
-
Output 3 Capacity - 1 Rigid Stranded Conductor (mm²):
2.5 – 10
-
Output 3 Capacity - 1 Insulated Ferrule (mm²):
2.5 – 10
-
Output 3 Capacity - 1 Rigid Stranded Conductor (AWG):
14 – 8
-
Wire Stripping Length - Output 2 :
11 mm [ .43 in ]
-
Product Height :
96 mm [ 3.386 in ]
-
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp (mm²):
95 – 150
-
Product Width :
46 mm [ 1.623 in ]
-
Wire Size (kcmil):
300
-
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp (mm²):
95 – 185
-
Hole Diameter - Output 1 :
8.7 mm [ .342 in ]
-
Hole Diameter - Output 3 :
5.7 mm [ .224 in ]
-
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp (kcmil):
168 – 300
-
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp (kcmil):
168 – 400
-
Tool Size - Output 3 :
4 mm [ .157 in ]
-
Tool Size - Output 1 :
5.5 mm [ .217 in ]
-
Wire Stripping Length - Output 3 :
11 mm [ .43 in ]
-
Wire Stripping Length - Output 1 :
11 mm [ .43 in ]
-
Hole Diameter - Main Circuit :
19.8 mm [ .78 in ]
-
Hole Diameter - Output 2 :
6.5 mm [ .256 in ]
-
Product Spacing :
46 mm [ 1.81 in ]
-
Product Depth :
60 mm [ 2.116 in ]
-
Output 1 Capacity - 1 Insulated Ferrule (AWG):
14 – 4
-
Tool Size - Output 2 :
4 mm [ .157 in ]
-
Output 1 Capacity - 1 Insulated Ferrule (mm²):
2.5 – 25
-
Wire Stripping Length - Main Circuit :
28 mm [ 1.1 in ]
-
Output 2 Capacity - 1 Insulated Ferrule (AWG):
14 – 6
-
Output 2 Capacity - 1 Insulated Ferrule (mm²):
2.5 – 16
-
Output 1 Capacity - 1 Rigid Stranded Conductor (AWG):
14 – 2
-
Output 1 Capacity - 1 Rigid Stranded Conductor (mm²):
2.5 – 35
-
Output 3 Capacity - 1 Insulated Ferrule (AWG):
14 – 8
-
Output 2 Capacity - 1 Rigid Stranded Conductor (AWG):
14 – 6
-
Output 2 Capacity - 1 Rigid Stranded Conductor (mm²):
2.5 – 16
Industry Standards
-
Tool - Output 1 :
Flat Screwdriver
-
Tool - Output 2 :
Flat Screwdriver
-
Tool - Main Circuit :
Allen Key
-
Tool - Output 3 :
Flat Screwdriver
-
UL Flammability Rating :
UL 94V-0
-
IP Rating :
IP10
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.