Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Electrical Characteristics
Body Features
-
Primary Product Color :
Gray
-
Product Weight :
120 g [ 4.233 oz ]
Termination Features
-
Termination Method to Wire & Cable :
Screw
Housing Features
-
Housing Material :
Polyamide
Dimensions
-
Wire Size (AWG):
1/0
-
Wire Size (mm²):
50
-
Tool Size - Main Circuit :
5 mm [ .197 in ]
-
Wire Stripping Length - Output 2 :
11 mm [ .43 in ]
-
Product Height :
75 mm [ 2.645 in ]
-
Product Width :
28.2 mm [ .995 in ]
-
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp (mm²):
16 – 50
-
Wire Stripping Length - Output 1 :
11 mm [ .43 in ]
-
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp (AWG):
6 – 0
-
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp (AWG):
6 – 00
-
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp (mm²):
16 – 70
-
Hole Diameter - Main Circuit :
11.8 mm [ .465 in ]
-
Hole Diameter - Output 1 :
6.8 mm [ .267 in ]
-
Hole Diameter - Output 2 :
6.5 mm [ .256 in ]
-
Product Spacing :
28.2 mm [ 1.11 in ]
-
Product Depth :
50.7 mm [ 1.788 in ]
-
Output 1 Capacity - 1 Insulated Ferrule (AWG):
14 – 6
-
Tool Size - Output 2 :
5.5 mm [ .217 in ]
-
Output 1 Capacity - 1 Insulated Ferrule (mm²):
2.5 – 16
-
Wire Stripping Length - Main Circuit :
18 mm [ .709 in ]
-
Output 2 Capacity - 1 Insulated Ferrule (AWG):
14 – 6
-
Tool Size - Output 1 :
3 mm [ .118 in ]
-
Output 2 Capacity - 1 Insulated Ferrule (mm²):
2.5 – 16
-
Output 1 Capacity - 1 Rigid Stranded Conductor (AWG):
10 – 6
-
Output 1 Capacity - 1 Rigid Stranded Conductor (mm²):
6 – 16
-
Output 2 Capacity - 1 Rigid Stranded Conductor (AWG):
14 – 6
-
Output 2 Capacity - 1 Rigid Stranded Conductor (mm²):
2.5 – 16
Industry Standards
-
UL Flammability Rating :
UL 94V-0
-
Tool - Output 1 :
Allen Key
-
Tool - Output 2 :
Positive Drive Flat Screwdriver
-
Tool - Main Circuit :
Allen Key
-
IP Rating :
IP10
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.