Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Electrical Characteristics
Body Features
-
Primary Product Color :
Gray
-
Product Weight :
70 g [ 2.469 oz ]
Termination Features
-
Termination Method to Wire & Cable :
Screw
Housing Features
-
Housing Material :
Polyamide
Dimensions
-
Wire Size (AWG):
4
-
Wire Size (mm²):
16
-
Tool Size - Main Circuit :
5.5 mm [ .216 in ]
-
Product Height :
66 mm [ 2.328 in ]
-
Product Width :
28.4 mm [ 1.002 in ]
-
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp (mm²):
2.5 – 16
-
Wire Stripping Length - Output 1 :
11 mm [ .43 in ]
-
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp (AWG):
14 – 6
-
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp (AWG):
14 – 4
-
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp (mm²):
2.5 – 16
-
Hole Diameter - Main Circuit :
6.6 mm [ .256 in ]
-
Hole Diameter - Output 1 :
4.5 mm [ .177 in ]
-
Product Spacing :
28.4 mm [ 1.11 in ]
-
Product Depth :
50.2 mm [ 1.771 in ]
-
Output 1 Capacity - 1 Insulated Ferrule (AWG):
14 – 10
-
Output 1 Capacity - 1 Insulated Ferrule (mm²):
2.5 – 6
-
Wire Stripping Length - Main Circuit :
15 mm [ .591 in ]
-
Tool Size - Output 1 :
4 mm [ .157 in ]
-
Output 1 Capacity - 1 Rigid Stranded Conductor (AWG):
14 – 10
-
Output 1 Capacity - 1 Rigid Stranded Conductor (mm²):
2.5 – 6
Industry Standards
-
UL Flammability Rating :
UL 94V-0
-
Tool - Output 1 :
Flat Screwdriver
-
Tool - Main Circuit :
Flat Screwdriver
-
IP Rating :
IP20
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.