Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Miniature Pressure Transducer
-
Pressure Type :
Absolute
Configuration Features
-
Electrical Connection :
Cable 1 m
Electrical Characteristics
-
Supply Voltage Range (V):
5
Dimensions
-
Product Height :
24 mm [ .945 in ]
-
Product Diameter :
12 mm [ .472 in ]
Usage Conditions
-
Pressure :
200 bar [ 3000 psi ]
-
Operating Temperature Range :
-40 – 150 °C [ -40 – 302 °F ]
Operation/Application
-
Proof Pressure Range :
2X FS
-
Output Signal Type :
.5 – 4.5 V
-
Pressure Accuracy :
±0.05% FSO
Other
-
Sensor Options :
Shielded Cable
-
Port Fitting :
5/16-24 UNF Male