This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Features

  • Pressure + temperature measurement
  • Miniature design (body ø12 mm) 
  • Operating temperature up to 150 °C (300 °F)
  • Ranges from 3.5 to 700 bar (50 to 10,000 psi)
  • Pressure port M8x1 or 5/16-24 UNF 
  • 0.5 to 4.5V amplified pressure output
  • IP66 rating

Applications

  • Motorsports
  • Downhole exploration
  • Hydraulic pressure
  • Transportation
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Sensor Type  Miniature Pressure Transducer

  • Pressure Type  Absolute

Configuration Features

  • Electrical Connection  Cable 15 m | Cable 1 m | Cable 2 m | Cable 30 m | Cable 3 m

Electrical Characteristics

  • Supply Voltage Range (V) 5 | 8 – 32

Body Features

  • Port Material  Stainless Steel

Dimensions

  • Product Diameter  12 mm [ .472 in ]

  • Hex Width Across Flats  12 mm [ .472 in ]

  • Product Height  24 mm [ .945 in ]

Usage Conditions

  • Pressure (bar) 3.5 | 6 | 10 | 20 | 35 | 60 | 100 | 200 | 350 | 700

  • Pressure (psi) 50 | 100 | 150 | 300 | 500 | 1000 | 1500 | 3000 | 5000 | 10000

  • Operating Temperature Range  -40 – 150 °C [ -40 – 302 °F ]

Operation/Application

  • Output Signal Details  .5 – 4.5 V

  • Proof Pressure Range  1.5X FS | 2X FS

  • Pressure Accuracy  ±0.25% FSO

Industry Standards

  • Hazardous Area Approval  None

Other

  • Sensor Options  Acceptance Test Report | Body | Compensation Temperature Range | Grid | None | No Option | Shielded Cable

  • Port Fitting  5/16-24 UNF Male | M8x1 Male

Related Materials

Datasheets & Catalog Pages

Product Specifications