Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Electrical Characteristics
Body Features
-
Primary Product Color :
Red
Contact Features
-
Contact Layout :
Inline
-
Contact Type :
Tab
Dimensions
-
Connector Length :
11.2 mm [ .441 in ]
-
Connector Height :
18.8 mm [ .74 in ]
-
Connector Width :
8.8 mm [ .346 in ]
Identification Marking
-
Circuit Identification Feature :
Without
Industry Standards
-
Glow Wire Rating :
Standard Part - Not Glow Wire
Packaging Features
-
Packaging Quantity :
500
-
Packaging Method :
Bag
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.