This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

TE Connectivity's (TE) second generation GRACE INERTIA  2.5mm pitch connectors features advanced design concepts to facilitate more stable, reliable and durable connection. GRACE INERTIA 2.5mm connectors can be used in a wide range of large electrical products,from home appliances to vending machines that require wire-toboard signal conduction application.

Product Features

  • Dual beam contact design provides good contact and durability while four varieties of keying methods and colors are available for the series. An ergonomic design allows for easy assembly. 
  • GRACE INERTIA connectors are made with several unique material varieties, including Glow Wire and standard temperature materials.
  • Lanceless contacts prevent snagging or entanglement.
  • Available in wire-to-board and wire-to-wire configurations.
  • Dual beam contact design provides good contact and durability while four varieties of keying methods and colors are available for the series. An ergonomic design allows for easy assembly. 
  • GRACE INERTIA connectors are made with several unique material varieties, including Glow Wire and standard temperature materials.
  • Lanceless contacts prevent snagging or entanglement.
  • Available in wire-to-board and wire-to-wire configurations.
  • Dual beam contact design provides good contact and durability while four varieties of keying methods and colors are available for the series. An ergonomic design allows for easy assembly. 
  • GRACE INERTIA connectors are made with several unique material varieties, including Glow Wire and standard temperature materials.
  • Lanceless contacts prevent snagging or entanglement.
  • Available in wire-to-board and wire-to-wire configurations.
  • Features

    Please review product documents or contact us for the latest agency approval information.  

    Product Type Features

    • Connector Product Type  Housing

    • Connector & Housing Type  Cap

    • Connector System  Wire-to-Wire

    • Sealable  No

    • Connector & Contact Terminates To  Wire & Cable

    Configuration Features

    • Number of Positions  2 | 3 | 6 | 8 | 12

    • Number of Rows  1 | 2

    Electrical Characteristics

    • Operating Voltage (VDC) 250

    • Operating Voltage (VAC) 250

    Body Features

    • Primary Product Color  Black | Blue | Natural | Red | Yellow

    Contact Features

    • Contact Layout  Inline | Matrix

    • Contact Type  Tab

    Mechanical Attachment

    • Connector Mounting Type  Free-Hanging (In-Line)

    Housing Features

    • Centerline (Pitch)  2.5 mm [ .098 in ]

    • Housing Material  Glass-Filled PBT

    Dimensions

    • Connector Length (mm) 8.7 | 11.15 | 11.2 | 13.7 | 18.7

    • Connector Length (in) .342 | .439 | .44 | .441 | .539 | .736 | .775

    • Connector Width (mm) 8.8 | 14.4 | 15.3

    • Connector Width (in) .346 | .567 | .602

    • Connector Height (mm) 18.8 | 18.85

    • Connector Height (in) .74 | .742

    • Row-to-Row Spacing (mm) 7.6

    • Row-to-Row Spacing (in) .299 | .3

    Usage Conditions

    • Operating Temperature Range  -30 – 105 °C [ -22 – 221 °F ]

    Operation/Application

    • Halogen Free  No

    • Circuit Application  Signal

    Identification Marking

    • Circuit Identification Feature  Without

    Industry Standards

    • Glow Wire Rating  Standard Part - Not Glow Wire

    • Compatible With Approved Standards Products  UL E28476

    • Compatible With Agency/Standards Products  UL

    • UL Flammability Rating  UL 94V-0

    Packaging Features

    • Packaging Method  Bag

    • Packaging Quantity  400 | 500 | 750

    Related Materials