Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Product Shape :
Cylindrical
Electrical Characteristics
-
Resistance Value (Ω):
5K
-
Input Voltage (Max) (VDC):
25
-
Operating Wiper Current (max) (mA):
1
Body Features
-
Case Material :
AL
-
Product Weight (g):
500
Dimensions
-
Repeatability (mm):
.01
-
Product Diameter (in):
1.38
-
Full Stroke Range :
150 mm [ 6 in ]
Usage Conditions
-
Operating Temperature Range :
-30 – 100 °C [ -22 – 212 °F ]
Operation/Application
-
Operating Speed (in/sec):
200
-
Vibration Resistance :
10G's, 10 – 2000Hz
Other
-
Linearity (%):
.08
-
Life Expectancy (Cycles):
50000000