Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Enclosure Material :
AL
-
Product Type :
Potentiometer
Electrical Characteristics
-
Linear Displacement Sensor - Potentiometer Resistance (kΩ):
5
-
Maximum Input Voltage (VDC):
25
-
Operating Wiper Current (max) (mA):
1
Body Features
-
Linear Displacement Sensor - Potentiometer Weight (g):
500
-
Enclosure Design :
Cylindrical
Dimensions
-
Full Stroke Range :
500 mm [ 20 in ]
-
Repeatability (mm):
.01
Usage Conditions
-
Operating Temperature Range :
-30 – 100 °C [ -22 – 212 °F ]
Operation/Application
-
Life Expectancy (Cycles) (Cycles):
50M
-
Vibration (Max) :
10 g to 2000 Hz
-
Operating Speed (in):
200
-
Resolution :
Virtually Infinite
Packaging Features
-
Linear Displacement Sensor - Potentiometer Package :
Dia 1.38
Other
-
Linearity (% of Span):
.05