Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Position Sensor Product Type :
Rotary Variable Differential Transformer (RVDT)
Configuration Features
-
Electrical Connection :
6-Pin Connector
Electrical Characteristics
Signal Characteristics
-
Excitation Frequency (kHz):
2.5 – 10
Body Features
-
Product Weight (g):
255
-
Case Material :
Stainless Steel
Mechanical Attachment
-
Sensor Mount Type :
Size 15 Servo Mount
Dimensions
-
Shaft Diameter :
4.75 mm [ .187 in ]
-
Product Diameter :
38.1 mm [ 1.5 in ]
Usage Conditions
-
Operating Temperature Range :
-55 – 150 °C [ -67 – 302 °F ]
Operation/Application
-
Output Signal Type :
AC Voltage
Other
-
Angular Range (°):
-30 – 30
-
Non-Linearity ± (%):
.5
-
Bearing Type :
ABEC 3 Precision Ball Bearing