Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Position Sensor Product Type
Rotary Variable Differential Transformer (RVDT)
Configuration Features
-
Electrical Connection
Connector 6 Pin
Electrical Characteristics
Signal Characteristics
-
Excitation Frequency (kHz)
2.5 – 10
Body Features
-
Product Weight
255 g [ 8.99 oz ]
-
Case Material
Stainless Steel
Mechanical Attachment
-
Sensor Mount Type
Size 15 Servo Mount
Dimensions
-
Shaft Diameter
4.75 mm [ .187 in ]
-
Product Diameter
38.1 mm [ 1.5 in ]
Usage Conditions
-
Operating Temperature Range
-55 – 150 °C [ -67 – 302 °F ]
Operation/Application
-
Output Signal Details
AC Voltage
Other
-
Angular Range (°)
-45 – 45 | -30 – 30
-
Non-Linearity ± (%)
.5 | 1
-
Bearing Type
ABEC 3 Precision Ball Bearing