data center facility and power grid

Application

Sensors In Behind-The-Meter Power Systems

As AI demand strains grid capacity, behind-the-meter power systems are becoming critical to data center growth. Learn why sensors are essential to keeping these systems reliable, protected, and continuously monitored.

Power continuity has become the defining constraint in data center development. The 2026 Bloom Data Center Power Report highlights a structural shift: AI driven power demand is rising far faster than the grid can deliver new capacity, with the U.S. IT load expected to nearly double from about 80 GW in 2025 to approaching 150 GW by 2028. Interconnection timelines continue to lengthen, grid congestion is worsening, and developers increasingly view power availability as a primary constraint on growth, in addition to land, fiber, and capital. As Bloom reports, “power availability has moved beyond being a planning consideration to become a defining boundary on data center growth.”

Behind the meter power systems now play a central role in data center planning. Permanent onsite generation, medium voltage distribution, and emerging DC architectures are changing how data centers source, distribute, and maintain power. At the center of this transformation is a robust backbone of sensors, without which none of these systems can operate reliably.

Drivers for Behind-the-Meter Adoption

Driver Impact on Data Centers Why it Matters for Sensing
AI load growth High power density More thermal and electrical monitoring
Grid congestion Longer interconnection timelines Need for onsite generation sensing
Regional power scarcity Shift to power-advantaged regions MV sensing becomes critical
Larger campuses More MV distribution More sensing points across the site

Grid Constraints

As grid constraints intensify, developers are shifting toward hybrid power systems that combine utility supply with onsite generation. Fuel cells, turbines, reciprocating engines, and battery based fast response systems increasingly serve as primary or supplemental power sources rather than temporary solutions to grid interruptions. Medium voltage (MV) distribution is expanding across multi building campuses, and direct current (DC) distribution is gaining traction for high-density AI racks where efficiency and thermal performance are important design considerations.

These systems can resemble microgrid architectures more than traditional data center electrical designs. They may require continuous and accurate monitoring to maintain stability, synchronize generation sources, and protect equipment operating at higher voltages or higher power densities than ever before.

Accurate, EMI Resistant Measurement at MV Levels

Medium voltage busways (often operating in the 5–35 kV range) introduce environments where electromagnetic interference is significant and fault energy is high. Protection relays, switchgear, and MV distribution equipment depend on sensor inputs for predictable timing and clean signals when measuring current, voltage, and temperature.

DC Distribution Introduces New Fault Detection Challenges

DC arcs behave differently than AC faults. They do not self extinguish, and DC faults rise faster than AC faults. High speed sensors can detect overcurrent events, maintain bus stability, and perform thermal monitoring at connectors and busbars. Contact resistance monitoring becomes especially important as DC systems push toward 380–600 VDC for AI workloads.

Onsite Generation Requires Real Time Synchronization

When connected, fuel cells, turbines, and engines require synchronization with each other and with the utility grid. This requires precise electrical, thermal, and mechanical sensing. Sensors provide the timing and reliability needed for load sharing, phase matching, and power quality monitoring at connection points.

Power Chain

Domain Types and Function

Primary Sensor Types

Domain Typical Voltage Level Primary Sensor Types Primary Function
MV distribution 5 - 35 kV Current transformers (CT), voltage taps, temperature sensors Protection and insulation health
Onsite generation 400 V to MV Electrical, temperature, vibration Synchronization and equipment health
DC distribution 380 - 600 VDC DC current, temperature, isolation Fault detection and bus stability
Load interface 48 VDC to 600 VDC temperature, environmental, strain Rack-level reliability
Condition monitoring All levels Vibration, acoustic, insulation, temperature Predictive maintenance
Safety and protection All levels Overcurrent, arc detection, gas Fast protective response

Medium Voltage (MV) Distribution Sensors

As MV distribution expands, sensing becomes critical at every interface:

  • Medium voltage current sensors such as CTs and Rogowski coils for feeder monitoring
  • Voltage sensing taps in switchgear and busway sections
  • Thermal sensors at cable terminations, joints, and busway interfaces
  • Partial discharge and insulation health sensors for early detection of degradation
  • Contact resistance and hotspot monitoring for high load connectors

 

These sensing technologies enable safe operation and protection against insulation breakdown, overheating, and arc flash conditions.

Onsite Generation and Power-Block Sensors

Onsite generation introduces new sensing requirements:

  • Generator output current and voltage sensors for synchronization
  • Fuel cell stack temperature and electrical-performance monitoring
  • Turbine and engine temperature, pressure, and vibration
  • Exhaust and coolant temperaturePower quality monitoring at the point of common coupling


These measurements can help operators monitor generator stability and make it easier to spot issues before they affect performance or downtime.

DC Distribution and Conversion Sensors

DC systems depend heavily on sensing which is essential for stability and protection:

  • High speed DC current sensors for fault detection
  • DC voltage and isolation monitoring
  • Thermal sensors for busbars, rectifiers, and power shelves
  • Contact temperature sensors for high density DC connectors
  • Ground fault detection sensors for 380–600 VDC systems

 

These sensors can help protect high density AI racks and power electronics.

Critical Load Interface Sensors

At the rack and equipment level, sensors can ensure continuity and thermal stability:

  • Rack level current and voltage sensing for AI cluster monitoring
  • Localized thermal sensors for busbars, connectors, and power shelves
  • Environmental sensors for monitoring temperature, humidity, and airflow
  • Connector level temperature and strain sensors to detect mechanical or thermal stress

 

These values help maintain power uptime in high-density and high-heat environments.

Condition Monitoring and Predictive Maintenance Sensors

Predictive maintenance becomes essential as power systems scale:

  • Vibration and acoustic sensors for rotating equipment and switchgear
  • Strain and displacement sensors for mechanical integrity
  • Thermal runaway detection sensors for batteries and power electronics
  • Arc flash and fault signature sensors for early anomaly detection
  • Long term insulation health sensors for MV assets


These sensors can reduce unplanned downtime and extend equipment life.

Safety and Protection Sensors

Protection systems depend on sensors for a fast and reliable response:

  • Overcurrent and overvoltage sensors tied to protection relays
  • Ground fault and leakage current sensors
  • Temperature sensors for breakers, fuses, and disconnects
  • Arc detection sensors for MV and DC systems
  • Pressure and gas sensors for switchgear and battery systems

These measurements form the backbone of electrical safety in hybrid power architectures.

The Integration Layer

Enabling Predictive and Autonomous Power Management

Sensors feed the control systems that manage behind-the-meter power:

  • Real-time data for protection relays and microgrid controllers
  • Predictive maintenance for MV equipment and onsite generation
  • Automated load balancing and power path optimization
  • Early detection of thermal, electrical, and mechanical issues
  • Support for 24/7 carbon free energy compliance and reporting

As data centers evolve toward autonomous power management, sensors become an important enabling layer.

How Sensors Feed Control Systems

Control Function Sensor Inputs Outcome
Protection relays Current, voltage, temperature Fast fault clearing
Microgrid controllers Power quality, load data Stable power flow
Predictive maintenance Vibration, temperature, insulation Reduced downtime
Load balancing Current and temperature data Optimized power paths
Carbon free energy tracking Power quality and generation data Compliance reporting

Power continuity depends on a robust sensing backbone. As data centers shift toward hybrid, high voltage, and onsite powered architectures, sensors can help support safe, reliable, and predictable power continuity. Behind the meter systems may require deterministic, high fidelity sensing across MV, DC, and generation domains. The next generation of data center power systems will be defined not only by how power is produced and distributed, but by how precisely it is monitored, protected, and controlled.