Wire to Wire Connectors

TE Connectivity’s modular wire-to-wire connectors are engineered to deliver secure, high-quality connections across a range of automotive power and signal applications. Supporting current ratings from 3 A to 8.7 A, pitch sizes from 1.27 mm to 3.0 mm, and 2 to 50 pin configurations, these modular systems offer the versatility required to meet diverse harness design and packaging needs.

Developed for fast serviceability and ease of installation, the modular construction simplifies assembly, repair, and replacement in vehicle wiring architectures. With vibration-resistant terminal retention, robust locking mechanisms, and materials optimized for thermal and mechanical durability, these connectors maintain stable performance even in harsh automotive environments.

Ideal for wire harness joins, in-line splices, and distributed power and signal routing, TE’s modular wire-to-wire connectors provide dependable electrical continuity throughout the vehicle. Their compact, configurable design helps engineers optimize space, reduce maintenance time, and ensure long-term reliability in both high-density and high-demand circuits.

Built for the evolving needs of electrified and electronically complex vehicles, these connector solutions deliver the durability, flexibility, and performance required for next-generation automotive systems.

 
TE Product
Connector Technologies
Pitch
Stardards ("-" for no standard)

Wire to Board / Flex to Board / Wire to Wire

1.27mm

Partial LV214 / USCAR 2 Qualification 

Wire to Wire

1.27mm

Full LV214 Qualification

Wire to Wire

1.8mm

Full LV214 Qualification

Wire to Wire

2.5mm  

-

Wire to Wire / Wire to Board

2.5mm

Partial LV214 / USCAR 2 Qualification

Wire to Wire

3mm

-

Wire to Board / Wire to Wire

2.2mm

Full USCAR 2 Qualification

This product table can only be viewed on desktop.