KISSLING Series 44 Plunger Switches

Extremely Shock and Vibration Resistant Plunger Switches

Plunger switches operate with little physical force. When the plunger/actuator is pressed, it either opens or closes the electrical circuit turning the device which is powered on or off. Each plunger switch contains a spring and a set of contacts that convert mechanical energy applied to an actuator into an electrical output. Our plunger switches are extremely shock and vibration resistant and are designed to permit both vertical and angular actuation. We offer a wide variety of plunger configuration options depending on your needs.

KISSLING Plunger Limit Switches

Our KISSLING Series 44 plunger switches have been engineered to meet even the most difficult operating requirements. Our plunger portfolio includes switches ranging from 10 mA to 16 A and from 9 to 32 VDC. They meet or exceed the IP67/IP69K standard and are resistant against most oils, fuels, hydraulic, dust, and solvents. Our KISSLING plunger switches have been tested to a minimum of over 4 million mechanical cycles; some models have tested at up to 10 million cycles.

 

The electronic versions of the plunger switches are designed for 5 VDC (direct connection to ECU) and are available with a wide variety of configuration options including contact configurations (NO; NC) and electrical connection alternatives, as well as various plunger geometries and plunger travel distances. 

 

Because of their reliability, our KISSLING position switches are used in various applications, including conveyor systems, drivetrains & transmissions, military specialized commercial vehicles, industrial equipment and marine application.

150°C

Maximum environmental operating temperature

50G

Shock resistance

5G

Vibration resistance

SERIES 44 MECHANICAL PLUNGER SWITCHES

Series 44 Mechanical Plunger Switches

  • NC and NO Versions
  • Various options for plunger travel (4-15 mm), plunger form and actuation force (8-80 N) available
  • DIN connector or round pin connections
  • Housing options in brass or hardened steel

 

DOWNLOAD DATASHEET

SERIES 44 ELECTRONIC PLUNGER SWITCHES

Series 44 Electronic Plunger Switches

  • NC and NO Versions
  • Various options for plunger travel (4-6 mm), plunger form and actuation force (16-30 N) available
  • DIN connector or round pin connections
  • Housing options in brass or hardened steel

 

DOWNLOAD DATASHEET

SERIES 44 FOOT SWITCH

Series 44 Foot Plunger Switch

  • NC and NO Versions
  • Various options for plunger travel (4-15 mm), plunger form and actuation force (8-80 N) available
  • Flying lead or round pin connections
  • Extended life rating with over 1 million cycles

DOWNLOAD DATASHEET

POSITION SWITCH

Position Switch

  • High precision position sensor based on plunger switch
  • 3D measurement of the magnetic field change
  • Position indication via PWM signal or SENT (programmable)
  • Sensing accuracy 1.5% full scale
  • At least 4 million switching cycles possible
  • Very high vibration and temperature resistance
  • Adaptable to specific customer requirements (design)
  • Sealed according to IP67 (IP6K9K)