Single Phase Power Filters
Enhance your electrical systems with TE's high-performance single-phase electromagnetic compatibility (EMC) filters. Designed to suppress electromagnetic interference (EMI) and radio frequency interference (RFI), these filters are essential for maintaining the integrity and efficiency of your single-phase power applications.
Our single-phase EMC filters offer superior noise suppression, effectively attenuating both common-mode and differential-mode noise. These versatile solutions are highly reliable for a wide range of applications, including industrial equipment, medical devices, and consumer electronics. Featuring a compact design, our filters offer space-efficient solutions that can be easily integrated into various installation requirements. They are available in a range of current ratings to accommodate diverse needs, supporting high current capacity for demanding applications. By incorporating our EMC filters, you can help ensure compliance with EMC standards and regulations, safeguarding your products and systems against potential electromagnetic compatibility issues.
Applications
Single Phase Filters
- Single-phase and DC applications in industrial
- Commercial
- Medical markets
Features and Benefits
Single Phase Filters
- Currents up to 60 A
- Single Phase and DC Voltages up to 350 V
- Versatile series with multiple performance choices and connection choices