ELCON mini connectors

Engineered for more power into smaller spaces

Our ELCON solutions are engineered for reliable power performance with low resistance. Our portfolio includes our ELCON mini power connectors, which offer press fit attach options and original solder tail parts, multiple position sizes, right-angle or vertical mount, as well as sequenced and touch-proof contacts. Our micro wire-to-board power solutions can provide a high current up to 12.5A per pin in the common industry footprint of 3.0mm.

  1. ELCON Mini Connectors and Cable Assemblies (English)

TE’s ELCON Mini power interconnects enable greater design flexibility with connectors available in vertical and right angle mount, press-fit as well as through-hole options. And for easier routing, ELCON Mini cable assemblies are available in standard metal latch or plastic pull-tab designs. Together with their low resistance, highly reliable interface, TE’s ELCON Mini power interconnects help promote a high level of confidence in system performance.