Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Configuration Features
-
Electrical Connection :
Open End
Mechanical Attachment
-
Wire Length :
10 mm [ .393 in ]
Dimensions
-
Wire Diameter :
.2 mm [ .007 in ]
-
Body Height :
1.1 mm [ .043 in ]
-
Body Length :
4 mm [ .157 in ]
-
Body Width :
1.2 mm [ .047 in ]
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.