Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Humidity Sensor Component Product Type :
RHT
-
Humidity Sensor Component Sensor Type :
Digital
Electrical Characteristics
-
Supply Voltage (Peak) (V):
3.8
-
Current Consumption (mA):
.014
Usage Conditions
-
Humidity Operating Range (%RH):
0 – 100
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 257 °F ]