Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
NTC Sensor Type :
Air/Gas
-
Sensor Package :
Miniature Glass Radial
-
Wire/Cladding Type :
40 AWG, Solid Nickel, Brown Isomid Insulation
Configuration Features
-
Electrical Connection :
Open End
Electrical Characteristics
Mechanical Attachment
-
Wire Length :
1830 mm [ 72 in ]
Usage Conditions
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 257 °F ]
-
Resistance (at 25°C) (kΩ):
22
-
Accuracy (at T_ref) (°C):
± 4.2 @ 37
-
Tolerance Resistance (%):
±15
-
T_ref for Resistance :
25 °C [ 77 °F ]