Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Discrete NTC Sensor Type :
Epoxy Coated NTC Thermistor
-
Tolerance β-Value (%):
±0.5
Electrical Characteristics
Body Features
-
Wire Connection :
Open End
Dimensions
-
Discrete NTC Wire Length (mm):
152
Usage Conditions
-
Resistance (at 25°C) (kΩ):
100
-
Tolerance Resistance (%):
± .88
-
Discrete NTC Ambient Temperature Range (°C):
125
-
Temperature Accuracy (°C):
± .2 from 0 – 70
-
Maximum Temperature (°C):
125
Operation/Application
-
Wire/Cladding Connection :
38 AWG Solid Nickel Bifilar, Polyester
Packaging Features
-
Discrete NTC Package :
Micro Epoxy Discrete