Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Speed Sensor Product Type
Speed
-
Sensor Technology
Eddy-Current
Electrical Characteristics
-
Electromagnetic Compatibility
IEC 61000-4-2 | IEC 61000-4-3 | IEC 61000-4-4
-
Supply Voltage Range (VDC)
10 – 30
Signal Characteristics
-
Target
Metal
-
Target Material
Aluminum | Steel
-
Frequency Range (kHz)
0 – 20
Housing Features
-
Housing Ambient Temperature (°C)
-40 – 125
Dimensions
-
Shaft Length (mm)
42
-
Shaft Diameter
18 mm [ .708 in ]
Usage Conditions
-
Cable Ambient Temperature (°C)
-40 – 125
Operation/Application
-
Output Signal Type
Square Wave