Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cable Style
Round Braided Shielded & Jacketed
-
Wall Type
Single
-
Product Type
Cable
Configuration Features
-
Number of Strands
19, 37
-
Number of Conductors
1
Electrical Characteristics
Body Features
-
Shield Material
Tin-Plated Copper
-
Cable Color
Black
-
Wire Color (Base)
Black, White
-
Wire Color (Stripe)
Black
-
Conductor Material
Tin-Plated Copper
-
Cable Shield Size (AWG)
36, 38
Dimensions
-
Conductor Diameter Range (mm)
.95, 1.15, 1.3, 1.65, 2.15
-
Conductor Diameter Range (in)
.037, .045, .051, .065, .085
-
Strand Size (AWG)
29, 31, 33, 34
-
Outside Cable Diameter (mm)
2.3 – 2.8, 2.5 – 3, 2.7 – 3.2, 3.1 – 3.6, 3.6 – 4.4
-
Outside Cable Diameter (in)
.091 – .11, .098 – .118, .106 – .126, .122 – .142, .142 – .173
-
Wire Size (AWG)
13, 15, 20
-
Wire Size (mm²)
.5, .75, 1, 1.5, 2.5
-
Conductor Insulation Diameter (mm)
1.3, 1.63, 1.65, 2.16, 2.74
-
Conductor Insulation Diameter (in)
.051, .064, .065, .085, .106
Usage Conditions
-
Operating Temperature Range (°C)
-40 – 120
Reference Number
-
TE Internal Number
CAT-R2137-Z612D
No documentation available.