This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Fluid Resistant tubing designed to operate in elevated temperatures for extended periods of time and where exposure to organic fluids, especially oils, is required.

Key Features

  • Self-extinguishing, non-flame propagating
  • Resistant to key rail, industrial and military fluids (defined by TE specification RW-2519)
  • Designed for rugged environments
  • More open profile for easier use
  • Military grade performance
  • Pre-termination Cable Identification
  • Sleeve diameters from 2.4mm to 19.0mm
  • Shrink ratio 3:1

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Printable Tubing Type  Continuous

  • Printable Tubing Grade  Fluid Resistant

Body Features

  • Printable Tubing Shrink Ratio  3:1

  • Primary Product Color  White, Yellow

Dimensions

  • Supplied Inner Diameter (mm) 2.4, 3.2, 4.8, 6.4, 9.5, 12.7, 19, 25.4

  • Supplied Inner Diameter (in) .094, .125, .189, .25, .375, .5, .75, 1

  • Recovered Inside Diameter (mm) .8, 1.1, 1.6, 2.1, 3.2, 4.2, 6.4, 8.5

  • Recovered Inside Diameter (in) .031, .042, .063, .083, .125, .166, .25, .333

  • Compatible Cable Diameter Range (mm) .8 – 1.9, 1.1 – 2.6, 1.7 – 4., 2.1 – 5.12, 3.2 – 7.6, 4.2 – 10.1, 6.4 – 15.2, 8.5 – 20.3

  • Compatible Cable Diameter Range (in) .032 – .075, .044 – .105, .069 – .16, .083 – .202, .126 – .299, .165 – .4, .25 – .598, .335 – .799

Usage Conditions

  • Operating Temperature Range  -75 – 135 °C [ -103 – 275 °F ]

Operation/Application

  • Recommended Ribbon  See TE Document 411-121005 the Printer Product Ribbon Matrix

Printer/Label Features

  • Printer Technology  Thermal Transfer

  • Recommended Printer  See TE Document 411-121005 the Printer Product Ribbon Matrix

Packaging Features

  • Packaging Quantity  50

Reference Number

  • TE Internal Number CAT-C7679-D1

Related Materials

No documentation available.