Product | TE Part # | Documents | Pressure Sensor Type | Pressure Type | Pressure | Proof Pressure Range | Pressure | Output Signal Type | Pressure Accuracy | Supply Voltage Range | Sensor Options | EU RoHS Compliance | EU ELV Compliance |
---|
| 2003073-F | 3D PDF | Digital Pressure Sensor | Differential | 7.5 mmHG | 250 | .01 bar | .5 – 4.5 V | ±0.5 %FSS, ±1.0 %FSS | 4.5 – 5.5 V | No Option | - | - |
| 2003124-F | 3D PDF | Digital Pressure Sensor | Differential | 15 mmHG | 500 | .02 bar | .5 – 4.5 V | ±0.5 %FSS, ±1.0 %FSS | 4.5 – 5.5 V | No Option | - | - |
| 2003154-F | 3D PDF | Digital Pressure Sensor | Absolute | 1500 mmHG | 6 bar | 2 bar | .5 – 4.5 V | ±0.5 %FSS, ±1.0 %FSS | 4.5 – 5.5 V | No Option | - | - |
| 2003180-F | 3D PDF | Digital Pressure Sensor | Differential | 375.03 – 375.05 mmHG | 2 bar | .5 bar | .5 – 4.5 V | ±0.5 %FSS, ±1.0 %FSS | 4.5 – 5.5 V | No Option | - | - |
| 2003187-F | 3D PDF | Digital Pressure Sensor | Differential | 750.06 mmHG | 3 bar | 1 bar | .5 – 4.5 V | ±0.5 %FSS, ±1.0 %FSS | 4.5 – 5.5 V | No Option | - | - |
| 2003245-F | 3D PDF | Digital Pressure Sensor | Gauge | 1500 mmHG | 6 bar | 2 bar | .5 – 4.5 V | ±0.5 %FSS, ±1.0 %FSS | 4.5 – 5.5 V | No Option | - | - |
| 2003424-F | 3D PDF | Digital Pressure Sensor | Differential | 7.5 mmHG | 250 | .01 bar | .5 – 2.5 V | ±0.5 %FSS, ±1.0 %FSS | 2.7 – 3.3 V | No Option | - | - |
| 2003497-F | 3D PDF | Digital Pressure Sensor | Differential | 15 mmHG | 500 | .02 bar | .5 – 2.5 V | ±0.5 %FSS, ±1.0 %FSS | 2.7 – 3.3 V | No Option | - | - |
| 2003673-F | 3D PDF | Digital Pressure Sensor | Differential | 150 mmHG | 2 bar | .2 bar | .5 – 4.5 V | ±0.5 %FSS, ±1.0 %FSS | 4.5 – 5.5 V | No Option | - | - |
| 2003705-F | 3D PDF | Digital Pressure Sensor | Absolute | 750.06 mmHG | 3 bar | 1 bar | .5 – 2.5 V | ±0.5 %FSS, ±1.0 %FSS | 2.7 – 3.3 V | No Option | - | - |
| 2003709-F | 3D PDF | Digital Pressure Sensor | Absolute | 825.06 mmHG | 3 bar | 1.1 bar | .5 – 2.5 V | ±0.5 %FSS, ±1.0 %FSS | 2.7 – 3.3 V | No Option | - | - |
| 2003891-F | 3D PDF | Digital Pressure Sensor | Gauge | 75 mmHG | 1.2 bar | .1 bar | .5 – 2.5 V | ±0.5 %FSS, ±1.0 %FSS | 2.7 – 3.3 V | No Option | - | - |
| 2003070-F | 3D PDF | Digital Pressure Sensor | Differential | 150 mmHG | 2 bar | .2 bar | .5 – 4.5 V | ±0.5 %FSS, ±1.0 %FSS | 4.5 – 5.5 V | No Option | - | - |
| 2003182-F | 3D PDF | Digital Pressure Sensor | Differential | 750.06 mmHG | 3 bar | 1 bar | .5 – 4.5 V | ±0.5 %FSS, ±1.0 %FSS | 4.5 – 5.5 V | No Option | - | - |
| 2003300-F | 3D PDF | Digital Pressure Sensor | Differential | 75 mmHG | 1.2 bar | .1 bar | .5 – 4.5 V | ±0.5 %FSS, ±1.0 %FSS | 4.5 – 5.5 V | No Option | - | - |
| 2003594-F | 3D PDF | Digital Pressure Sensor | Gauge | 150 mmHG | 2 bar | .2 bar | .5 – 2.5 V | ±0.5 %FSS, ±1.0 %FSS | 2.7 – 3.3 V | No Option | - | - |
| 2003699-F | 3D PDF | Digital Pressure Sensor | Gauge | 15 mmHG | 500 | .02 bar | .5 – 4.5 V | ±0.5 %FSS, ±1.0 %FSS | 4.5 – 5.5 V | No Option | - | - |
| 2003802-F | 3D PDF | Digital Pressure Sensor | Differential | 150 mmHG | 2 bar | .2 bar | .5 – 2.5 V | ±0.5 %FSS, ±1.0 %FSS | 2.7 – 3.3 V | No Option | - | - |
| 2003929-F | 3D PDF | Digital Pressure Sensor | Differential | 1500 mmHG | 6 bar | 2 bar | .5 – 2.5 V | ±0.5 %FSS, ±1.0 %FSS | 2.7 – 3.3 V | No Option | - | - |
| 2003969-F | 3D PDF | Digital Pressure Sensor | Gauge | 75 mmHG | 1.2 bar | .1 bar | .5 – 4.5 V | ±0.5 %FSS, ±1.0 %FSS | 4.5 – 5.5 V | No Option | - | - |
| 2004029-F | 3D PDF | Digital Pressure Sensor | Differential | 37.5 mmHG | 750 mbar | .05 bar | .5 – 4.5 V | ±0.5 %FSS, ±1.0 %FSS | 4.5 – 5.5 V | No Option | - | - |
| 2004055-F | 3D PDF | Digital Pressure Sensor | Gauge | 150 mmHG | 2 bar | .2 bar | .5 – 2.5 V | ±0.5 %FSS, ±1.0 %FSS | 2.7 – 3.3 V | No Option | - | - |
| 2003057-F | 3D PDF | Digital Pressure Sensor | Gauge | 750.06 mmHG | 3 bar | 1 bar | .5 – 2.5 V | ±0.5 %FSS, ±1.0 %FSS | 2.7 – 3.3 V | No Option | - | - |
| 2003125-F | 3D PDF | Digital Pressure Sensor | Differential | 375.03 – 375.05 mmHG | 2 bar | .5 bar | .5 – 4.5 V | ±0.5 %FSS, ±1.0 %FSS | 4.5 – 5.5 V | No Option | - | - |
| 2003181-F | 3D PDF | Digital Pressure Sensor | Gauge | 3750.3 mmHG | 7 bar | 5 bar | .5 – 4.5 V | ±0.5 %FSS, ±1.0 %FSS | 4.5 – 5.5 V | No Option | - | - |
| 2003212-F | 3D PDF | Digital Pressure Sensor | Differential | 375.03 – 375.05 mmHG | 2 bar | .5 bar | .5 – 4.5 V | ±0.5 %FSS, ±1.0 %FSS | 4.5 – 5.5 V | No Option | - | - |
| 2003299-F | 3D PDF | Digital Pressure Sensor | Differential | 37.5 mmHG | 750 mbar | .05 bar | .5 – 4.5 V | ±0.5 %FSS, ±1.0 %FSS | 4.5 – 5.5 V | No Option | - | - |
| 2003335-F | 3D PDF | Digital Pressure Sensor | Differential | 7.5 mmHG | 250 | .01 bar | .5 – 2.5 V | ±0.5 %FSS, ±1.0 %FSS | 2.7 – 3.3 V | No Option | - | - |
| 2003637-F | 3D PDF | Digital Pressure Sensor | Absolute | 3750.3 mmHG | 7 bar | 5 bar | .5 – 2.5 V | ±0.5 %FSS, ±1.0 %FSS | 2.7 – 3.3 V | No Option | - | - |
| 2003740-F | 3D PDF | Digital Pressure Sensor | Gauge | 150 mmHG | 2 bar | .2 bar | .5 – 4.5 V | ±0.5 %FSS, ±1.0 %FSS | 4.5 – 5.5 V | No Option | - | - |
| 2003905-F | 3D PDF | Digital Pressure Sensor | Differential | 3750.3 mmHG | 7 bar | 5 bar | .5 – 2.5 V | ±0.5 %FSS, ±1.0 %FSS | 2.7 – 3.3 V | No Option | - | - |
| 2010689-F | 3D PDF | Digital Pressure Sensor | Differential | 150 mmHG | 2 bar | .2 bar | .5 – 2.5 V | ±0.5 %FSS, ±1.0 %FSS | 2.7 – 3.3 V | No Option | - | - |
| 2003126-F | 3D PDF | Digital Pressure Sensor | Differential | 37.5 mmHG | 750 mbar | .05 bar | .5 – 2.5 V | ±0.5 %FSS, ±1.0 %FSS | 2.7 – 3.3 V | No Option | - | - |
| 2003298-F | 3D PDF | Digital Pressure Sensor | Differential | 7.5 mmHG | 250 | .01 bar | .5 – 4.5 V | ±0.5 %FSS, ±1.0 %FSS | 4.5 – 5.5 V | No Option | - | - |
| 2003304-F | 3D PDF | Digital Pressure Sensor | Gauge | 7.5 mmHG | 250 | .01 bar | .5 – 4.5 V | ±0.5 %FSS, ±1.0 %FSS | 4.5 – 5.5 V | No Option | - | - |
| 2003317-F | 3D PDF | Digital Pressure Sensor | Differential | 37.5 mmHG | 750 mbar | .05 bar | .5 – 2.5 V | ±0.5 %FSS, ±1.0 %FSS | 2.7 – 3.3 V | No Option | - | - |
| 2003404-F | 3D PDF | Digital Pressure Sensor | Gauge | 750.06 mmHG | 3 bar | 1 bar | .5 – 4.5 V | ±0.5 %FSS, ±1.0 %FSS | 4.5 – 5.5 V | No Option | - | - |
| 2003477-F | 3D PDF | Digital Pressure Sensor | Gauge | 3750.3 mmHG | 7 bar | 5 bar | .5 – 2.5 V | ±0.5 %FSS, ±1.0 %FSS | 2.7 – 3.3 V | No Option | - | - |
| 2003072-F | 3D PDF | Digital Pressure Sensor | Differential | 37.5 mmHG | 750 mbar | .05 bar | .5 – 4.5 V | ±0.5 %FSS, ±1.0 %FSS | 4.5 – 5.5 V | No Option | - | - |
| 2003368-F | 3D PDF | Digital Pressure Sensor | Differential | 750.06 mmHG | 3 bar | 1 bar | .5 – 2.5 V | ±0.5 %FSS, ±1.0 %FSS | 2.7 – 3.3 V | No Option | - | - |
| 2003462-F | 3D PDF | Digital Pressure Sensor | Gauge | 7.5 mmHG | 250 | .01 bar | .5 – 2.5 V | ±0.5 %FSS, ±1.0 %FSS | 2.7 – 3.3 V | No Option | - | - |
| 2003694-F | 3D PDF | Digital Pressure Sensor | Differential | 375.03 – 375.05 mmHG | 2 bar | .5 bar | .5 – 4.5 V | ±0.5 %FSS, ±1.0 %FSS | 4.5 – 5.5 V | No Option | - | - |
| 2003983-F | 3D PDF | Digital Pressure Sensor | Differential | 7.5 mmHG | 250 | .01 bar | .5 – 4.5 V | ±0.5 %FSS, ±1.0 %FSS | 4.5 – 5.5 V | No Option | - | - |
| 2003068-F | 3D PDF | Digital Pressure Sensor | Absolute | 3750.3 mmHG | 7 bar | 5 bar | .5 – 4.5 V | ±0.5 %FSS, ±1.0 %FSS | 4.5 – 5.5 V | No Option | - | - |
| 2003237-F | 3D PDF | Digital Pressure Sensor | Gauge | 15 mmHG | 500 | .02 bar | .5 – 2.5 V | ±0.5 %FSS, ±1.0 %FSS | 2.7 – 3.3 V | No Option | - | - |
| 2008278-F | 3D PDF | Digital Pressure Sensor | Differential | 750.06 mmHG | 3 bar | 1 bar | .5 – 4.5 V | ±0.5 %FSS, ±1.0 %FSS | 4.5 – 5.5 V | No Option | - | - |
| 2003203-F | 3D PDF | Digital Pressure Sensor | Differential | 75 mmHG | 1.2 bar | .1 bar | .5 – 2.5 V | ±0.5 %FSS, ±1.0 %FSS | 2.7 – 3.3 V | No Option | - | - |
| 2003232-F | 3D PDF | Digital Pressure Sensor | Differential | 150 mmHG | 2 bar | .2 bar | .5 – 4.5 V | ±0.5 %FSS, ±1.0 %FSS | 4.5 – 5.5 V | No Option | - | - |
| 2003297-F | 3D PDF | Digital Pressure Sensor | Absolute | 825.06 mmHG | 3 bar | 1.1 bar | .5 – 4.5 V | ±0.5 %FSS, ±1.0 %FSS | 4.5 – 5.5 V | No Option | - | - |
| 2003810-F | 3D PDF | Digital Pressure Sensor | Gauge | 150 mmHG | 2 bar | .2 bar | .5 – 4.5 V | ±0.5 %FSS, ±1.0 %FSS | 4.5 – 5.5 V | No Option | - | - |