Product | TE Part # | Documents | Connector Product Type | Operating Voltage | Connector System | Number of Positions | Sealable | Connector & Contact Terminates To | Connector & Housing Type | Reverse Gender | Contact Type | Contact Current Rating (Max) | Circuit Application | Housing Material | Number of Signal Positions | Circular Connector Shell Size | Connector Mounting Type | Operating Voltage | Termination Method to Wire & Cable | Panel Mount Feature | Packaging Method | Assembly Length |
---|
| 206552-1 | Product Drawing 3D PDF | Connector Assembly | 600 VDC | Wire-to-Panel | 16 | No | - | Receptacle | No | Pin | 13 A | Signal | PA 6.6 GF | 16 | 17 | Panel Mount | 600 VAC | - | With | Standard | - | - |
| 213868-1 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 19 | No | Wire & Cable | Receptacle | Yes | Socket | - | Power & Signal | Nylon, Thermoplastic | 19 | 23 | Panel Mount | 600 VAC | - | With | Package | - |
| 211767-1 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 9 | No | Wire & Cable | Receptacle | No | Pin | - | Power & Signal | Nylon | 9 | 17 | Panel Mount | 600 VAC | - | With | Package | - |
| 213870-1 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 19 | No | Wire & Cable | Receptacle | No | Pin | - | Power & Signal | Nylon, Thermoplastic | 19 | 23 | Panel Mount | 600 VAC | - | With | Package | - |
| 211771-1 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 19 | No | Wire & Cable | Receptacle | No | Pin | - | Power & Signal | Nylon | 19 | 23 | Panel Mount | 600 VAC | - | With | Package | - |
| 206838-2 | 3D PDF | Housing | 600 VDC | Wire-to-Wire | 24 | No | Wire & Cable | Receptacle | No | Pin | - | Power & Signal | PA 66 | 24 | 23 | Cable Mount (Free-Hanging) | 600 VAC | Crimp | Without | Package | - |
| 211769-3 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 9 | No | Wire & Cable | Receptacle | Yes | Socket | - | Power & Signal | Nylon, Thermoplastic | 9 | 17 | Panel Mount | 600 VAC | - | With | Package | - |
| 206036-8 | 3D PDF | Housing | 600 VDC | Wire-to-Wire | 16 | No | Wire & Cable | Receptacle | No | Pin | - | Power & Signal | Thermoplastic | 16 | 17 | Panel Mount | 600 VAC | - | With | Carton | - |
| 211398-2 | 3D PDF | Housing | 600 VDC | Wire-to-Wire | 7 | No | Wire & Cable | Receptacle | Yes | Socket | - | Power & Signal | Nylon | 7 | 13 | Cable Mount (Free-Hanging) | 600 VAC | - | Without | Package | - |
| 211770-2 | 3D PDF | Housing | 600 VDC | Wire-to-Wire | 19 | No | Wire & Cable | Plug | No | Socket | - | Power & Signal | Nylon 6/6 | 19 | 23 | Cable Mount (Free-Hanging) | 600 VAC | - | Without | Bag | - |
| 211398-4 | 3D PDF | Housing | 600 VDC | Wire-to-Wire | 7 | No | Wire & Cable | Receptacle | Yes | Socket | - | Power & Signal | Nylon | 7 | 13 | Panel Mount | 600 VAC | - | With | Package | - |
| 787610-1 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 37 | No | Wire & Cable | Receptacle | No | Pin | - | Power & Signal | Nylon | 37 | 23 | Panel Mount | 600 VAC | - | With | Tray | - |
| 211773-1 | 3D PDF | Housing | 600 VDC | Wire-to-Wire | 19 | No | Wire & Cable | Receptacle | Yes | Socket | - | Power & Signal | Nylon, Thermoplastic | 19 | 23 | Panel Mount | 600 VAC | - | With | Package | - |
| 211766-1 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 9 | No | Wire & Cable | Plug | No | Socket | - | Power & Signal | Glass-Filled Nylon 6/6 | 9 | 17 | Cable Mount (Free-Hanging) | 600 VAC | - | Without | Bag | - |
| 211772-1 | 3D PDF | Housing | 600 VDC | Wire-to-Wire | 19 | No | Wire & Cable | Plug | Yes | Pin | - | Power & Signal | PA 66 | 19 | 23 | Cable Mount (Free-Hanging) | 600 VAC | - | Without | Bag | - |
| 213853-1 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 19 | No | Wire & Cable | Plug | No | Socket | - | Power & Signal | Nylon 6/6 GF | 19 | 23 | Cable Mount (Free-Hanging) | 600 VAC | - | Without | Bag | - |
| 213864-1 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 37 | No | Wire & Cable | Receptacle | Yes | Socket | - | Power & Signal | Nylon - GF | 37 | 23 | Panel Mount | 600 VAC | - | With | Package | - |
| 206151-1 | 3D PDF | Housing | 600 VDC | Wire-to-Wire | 37 | No | Wire & Cable | Receptacle | No | Pin | - | Power & Signal | Thermoplastic | 37 | 23 | Panel Mount | 600 VAC | - | With | Package | - |
| 211401-1 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 7 | No | Wire & Cable | Receptacle | No | Pin | - | Power & Signal | Nylon, Thermoplastic | 7 | 13 | Panel Mount | 600 VAC | - | With | Package | - |
| 796450-1 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 9 | No | Wire & Cable | Plug | Yes | Pin | - | Power & Signal | Nylon | 9 | 17 | Cable Mount (Free-Hanging) | 600 VAC | - | Without | Bag | - |
| 206043-3 | 3D PDF | Housing | 600 VDC | Wire-to-Wire | 14 | Yes | Wire & Cable | Receptacle | Yes | Socket | - | Power & Signal | Thermoplastic | 14 | 17 | Cable Mount (Free-Hanging) | 600 VAC | - | Without | Package | - |
| 206430-2 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 4 | No | Wire & Cable | Receptacle | Yes | Socket | - | Power & Signal | Nylon | 4 | 11 | Cable Mount (Free-Hanging) | 600 VAC | - | Without | Package | - |
| 206151-2 | 3D PDF | Housing | 600 VDC | Wire-to-Wire | 37 | No | Wire & Cable | Receptacle | No | Pin | - | Power & Signal | Thermoplastic | 37 | 23 | Cable Mount (Free-Hanging) | 600 VAC | - | Without | Package | - |
| 206838-1 | 3D PDF | Housing | 600 VDC | Wire-to-Wire | 24 | No | Wire & Cable | Receptacle | No | Pin | - | Power & Signal | PA 66 | 24 | 23 | Panel Mount | 600 VAC | Crimp | With | Package | - |
| 211771-2 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 19 | No | Wire & Cable | Receptacle | No | Pin | - | Power & Signal | Nylon - GF | 19 | 23 | Panel Mount | 600 VAC | - | With | Package | - |
| 211102-1 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 4 | No | Wire & Cable | Receptacle | Yes | Socket | - | Power & Signal | Thermoplastic | 4 | 11 | Panel Mount | 600 VAC | - | With | Bag | - |
| 213850-1 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 37 | No | Wire & Cable | Plug | Yes | Pin | - | Power & Signal | Nylon - GF | 37 | 23 | Cable Mount (Free-Hanging) | 600 VAC | - | Without | Package | - |
| 206516-1 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 4 | No | - | Plug | No | Socket | 13 A | Signal | PA 6.6 GF | 4 | 11 | - | 600 VAC | - | Without | Standard | - |
| 206705-2 | 3D PDF | Housing | 600 VDC | Wire-to-Wire | 9 | No | Wire & Cable | Receptacle | No | Pin | - | Power & Signal | PA 66 | 9 | 13 | Cable Mount (Free-Hanging) | 600 VAC | - | Without | Package | - |
| 211400-1 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 7 | No | Wire & Cable | Plug | Yes | Pin | - | Power & Signal | Thermoplastic | 7 | 13 | Cable Mount (Free-Hanging) | 600 VAC | - | Without | Bag | - |
| 211103-1 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 14 | No | Wire & Cable | Receptacle | Yes | Socket | - | Power & Signal | Thermoplastic | 14 | 17 | Panel Mount | 600 VAC | - | With | Bag | - |
| 211398-1 | 3D PDF | Housing | 600 VDC | Wire-to-Wire | 7 | No | Wire & Cable | Receptacle | Yes | Socket | - | Power & Signal | Nylon | 7 | 13 | Panel Mount | 600 VAC | - | With | Package | - |
| 211769-1 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 9 | No | Wire & Cable | Receptacle | Yes | Socket | - | Power & Signal | Nylon, Thermoplastic | 9 | 17 | Panel Mount | 600 VAC | - | With | Box | - |
| 211768-1 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 9 | No | Wire & Cable | Plug | Yes | Pin | - | Power & Signal | Glass-Filled Nylon 6/6 | 9 | 17 | Cable Mount (Free-Hanging) | 600 VAC | - | Without | Bag | - |
| 206705-1 | 3D PDF | Housing | 600 VDC | Wire-to-Wire | 9 | No | Wire & Cable | Receptacle | No | Pin | - | Power & Signal | PA 66 | 9 | 13 | Panel Mount | 600 VAC | - | With | Package | - |
| 206061-1 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 4 | No | Wire & Cable | Receptacle | No | Pin | - | Power & Signal | Nylon | 4 | 11 | Panel Mount | 600 VAC | - | With | Package | - |
| 206043-1 | 3D PDF | Housing | 600 VDC | Wire-to-Wire | 14 | No | Wire & Cable | Receptacle | Yes | Socket | - | Power & Signal | Thermoplastic | 14 | 17 | Panel Mount | 600 VAC | - | With | Package | - |
| 206153-1 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 4 | No | Wire & Cable | Receptacle | No | Pin | - | Power & Signal | Nylon | 4 | 11 | Cable Mount (Free-Hanging) | 600 VAC | - | Without | Package | - |
| 206430-1 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 4 | No | Wire & Cable | Receptacle | Yes | Socket | - | Power & Signal | Nylon | 4 | 11 | Panel Mount | 600 VAC | - | With | Package | - |
| 211401-4 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 7 | No | Wire & Cable | Receptacle | No | Pin | - | Power & Signal | Nylon, Thermoplastic | 7 | 13 | Panel Mount | 600 VAC | - | With | Package | - |
| 206554-1 | Product Drawing 3D PDF | Housing | 250 VDC | Wire-to-Wire | 16 | No | - | Plug | No | Socket | 13 A | Signal | PA 6.6 GF | 16 | 17 | - | 250 VAC | - | Without | Standard | - |
| 208131-1 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 9 | No | Wire & Cable | Receptacle | No | Pin | - | Power & Signal | Thermoplastic | 9 | 13 | Panel Mount | 600 VAC | - | With | Bag | - |
| 208223-9 | 3D PDF | Connector Assembly | 250 VDC | Wire-to-Board, Wire-to-Panel | 9 | No | Printed Circuit Board | Receptacle | No | Pin | 13 A | Signal | PA 6.6 GF | 9 | 13 | Panel Mount | 250 VAC | - | With | Standard | - | - |
| 213848-1 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 37 | No | Wire & Cable | Plug | No | Socket | - | Power & Signal | Thermoplastic | 37 | 23 | Cable Mount (Free-Hanging) | 600 VAC | - | Without | Bag | - |
| 213851-1 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 24 | No | Wire & Cable | Plug | No | Socket | - | Power & Signal | Nylon 6/6 GF | 24 | 23 | Cable Mount (Free-Hanging) | 600 VAC | - | Without | Bag | - |
| 213860-1 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 37 | No | Wire & Cable | Receptacle | No | Pin | - | Power & Signal | Nylon, Thermoplastic | 37 | 23 | Panel Mount | 600 VAC | - | With | Package | - |
| 213862-1 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 16 | No | Wire & Cable | Receptacle | No | Pin | - | Power & Signal | Nylon, Thermoplastic | 16 | 17 | Panel Mount | 600 VAC | - | With | Package | - |
| 796437-2 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 14 | No | Wire & Cable | Receptacle | Yes | Socket | - | Power & Signal | Nylon | 14 | 17 | Panel Mount | 600 VAC | - | With | Package | - |
| 796449-1 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 14 | No | Wire & Cable | Plug | Yes | Pin | - | Power & Signal | Nylon | 14 | 17 | Cable Mount (Free-Hanging) | 600 VAC | - | Without | Bag | - |
| 211767-2 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 9 | No | Wire & Cable | Receptacle | No | Pin | - | Power & Signal | Nylon | 9 | 17 | Panel Mount | 600 VAC | - | With | Package | - |
| 213852-1 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 19 | No | Wire & Cable | Plug | Yes | Pin | - | Power & Signal | Nylon 6/6 GF | 19 | 23 | Cable Mount (Free-Hanging) | 600 VAC | - | Without | Package | - |
| 213866-1 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 24 | No | Wire & Cable | Receptacle | No | Pin | - | Power & Signal | Nylon, Thermoplastic | 24 | 23 | Panel Mount | 600 VAC | - | With | Package | - |
| 796439-2 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 9 | No | Wire & Cable | Receptacle | Yes | Socket | - | Power & Signal | Nylon | 9 | 17 | Panel Mount | 600 VAC | - | With | Package | - |
| 206518-2 | Product Drawing 3D PDF | Connector Assembly | 250 VDC | Wire-to-Panel | 4 | No | - | Receptacle | No | Pin | 13 A | Signal | PA 6.6 GF | 4 | 11 | Panel Mount | 250 VAC | - | With | Standard | - | - |
| 211839-1 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 24 | No | Wire & Cable | Receptacle | No | Pin | - | Power & Signal | Nylon | 24 | 23 | Panel Mount | 600 VAC | - | With | Bag | - |
| 213849-1 | Product Drawing 3D PDF | Housing | 600 VDC | Wire-to-Wire | 16 | No | Wire & Cable | Plug | No | Socket | - | Power & Signal | Nylon - GF, Thermoplastic | 16 | 17 | Cable Mount (Free-Hanging) | 600 VAC | - | Without | Bag | - |
| 207292-1 | Product Drawing 3D PDF | Connector Assembly | 250 VDC | Wire-to-Board, Wire-to-Panel | 16 | Yes | Printed Circuit Board | Receptacle | No | Pin | 13 A | Signal | PA 6.6 GF | 16 | 17 | Panel Mount | 250 VAC | - | With | Standard | - | - |