This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Benefits

  • Design resources are freed and time to market is accelerated
  • Simplicity of popular I2C communication protocol
  • Space saving compact design
  • Multiple attach methods to accommodate your application need
  • One footprint allows multiple sensor configurations & flexibility in design

Applications

  • Indoor Lighting
  • Building Automation
  • Connected Home
  • Air Quality
  • Energy Management
  • Work Space Comfort
  • Zonal Environmental Controls

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Accessory, Audio, CO2, Humidity, Light, Motion, Temperature, VOC

Configuration Features

  • Physical Connection  Surface Mount, Through Hole

Electrical Characteristics

  • Current Consumption (mA) 10, 33

  • Supply Voltage (VDC) 3.3

Dimensions

  • Product Length (mm) 7.7, 29.46, 32

  • Product Width (mm) 10.1, 16

Usage Conditions

  • Operating Temperature Range (°C) -5 – 50

Operation/Application

  • Output Interface  I2C

Related Materials

Datasheets & Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.