Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Applied Pressure :
Standard
Electrical Characteristics
-
Dielectric Withstanding Voltage (Max) (VAC):
1200
Contact Features
-
Contact Orientation :
Straight
-
Contact Type :
Socket
-
Contact Mating Area Plating Material :
Silver
-
Contact Base Material :
Phosphor Bronze
-
Contact Current Rating (Max) (A):
5
Termination Features
-
Product Terminates To :
Printed Circuit Board
-
Rectangular Termination Post & Tail Width :
.25 mm [ .009 in ]
-
Rectangular Termination Post & Tail Thickness :
1.6 mm [ .063 in ]
Usage Conditions
-
Operating Temperature Range (°C):
-65 – 60
Operation/Application
-
Circuit Application :
Signal
Packaging Features
-
Packaging Method :
Box & Carton