Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Power Relay Type :
Industrial Panel Plug-In
Electrical Characteristics
-
Contact Limiting Breaking Current (A):
10
-
Coil Magnetic System :
Monostable, AC
-
Coil Power Rating Class (VA):
2 – 3
-
Coil Power Rating AC (VA):
2.7
-
Coil Resistance (Ω):
72
-
Coil Voltage Rating (VAC):
24
-
Contact Switching Load (Min) :
300mA @ 12V
-
Contact Voltage Rating (VAC):
240
-
Contact Voltage Rating (VDC):
28
-
Insulation Initial Resistance (MΩ):
100
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms):
1500
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms):
1500
-
Contact Limiting Continuous Current (A):
10
-
Contact Limiting Short-Time Current (A):
10
-
Contact Limiting Making Current (A):
10
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
500
-
Actuating System :
AC
-
Insulation Initial Dielectric Between Contacts & Coil (V):
1500
-
Insulation Initial Dielectric Between Coil & Contact Class (V):
1000 – 1500
Body Features
-
Product Weight :
86 g [ 3.034 oz ]
Contact Features
-
Contact Arrangement :
3 Form C (3PDT)
-
Contact Current Class (A):
16
-
Contact Current Rating (Max) (A):
10
-
Contact Material :
AgCdO
-
Contact Number of Poles :
3
Dimensions
-
Product Height :
48.4 mm [ 1.905 in ]
-
Product Length :
38.9 mm [ 1.55 in ]
-
Product Width :
35.7 mm [ 1.405 in ]
-
Width Class (Mechanical) (mm):
30 – 40
-
Height Class (Mechanical) (mm):
40 – 50
-
Length Class (Mechanical) (mm):
35 – 40
Usage Conditions
-
Operating Temperature Range (°C):
-45 – 45
-
Environmental Ambient Temperature (Max) :
45 °C [ 113 °F ]
-
Environmental Ambient Temperature Class (°C):
0 – 50
Packaging Features
-
Packaging Method :
Package