Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Input Termination Type :
Wire Lead
-
Output Termination Type :
Wire Lead
Electrical Characteristics
-
Current Rating (A):
3
-
Leakage Current (Max) (120VAC, 60Hz) (mA):
1.2
-
Leakage Current (Max) (250VAC, 50Hz) (mA):
2.3
Mechanical Attachment
-
Panel Mount Feature Type :
Flanged