Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements :
Filtered
-
Input Termination Type :
.250" FASTON
-
Output Termination Type :
.250" FASTON
-
Ground Choke Option :
No
Electrical Characteristics
-
Operating Voltage (VAC):
250
-
Current Rating (A):
3
-
Leakage Current (Max) (120VAC, 60Hz) (mA):
.002
-
Leakage Current (Max) (250VAC, 50Hz) (mA):
.005
Mechanical Attachment
-
Panel Mount Feature Type :
Flanged
Usage Conditions
-
Operating Temperature Range (°C):
-10 – 40