Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
RF Interface :
N Type
-
RF Connector Style :
Jack
-
Compatible With RF Cable Type :
RG 405 Semi-Rigid
-
Connector & Contact Terminates To :
Wire & Cable
Electrical Characteristics
Body Features
-
Cable Connector Orientation :
Straight
-
Body Plating Material :
Nickel
Contact Features
-
Crimp Type :
Compression
-
RF Connector Center Contact Plating Material :
Gold
-
RF Connector Contact Configuration :
Not Captivated
Termination Features
-
Termination Method to Wire & Cable :
Solder
Mechanical Attachment
-
Panel Attachment Style :
Rear Mount
-
Connector Mounting Type :
Panel Mount
Dimensions
-
RF Connector Mated Outer Diameter (Approximate) :
19.05 mm [ .75 in ]
-
Panel Thickness (Recommended) :
6.35 mm [ .25 in ]
Packaging Features
-
Packaging Method :
Carton
Other
-
Grade :
Military
-
Dielectric Material :
TFE Fluorocarbon