Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
Product Type Features
Connector Cover Type :PCB Mount Shroud
Configuration Features
Number of Rows :3
Number of Positions :96
Body Features
Primary Product Color :Gray
Primary Product Material :Glass Filled Polyester
Mechanical Attachment
Mating Alignment :With
Mating Alignment Type :Polarization
Housing Features
Centerline (Pitch) :2.54 mm [ .1 in ]
Dimensions
Row-to-Row Spacing :2.54 mm [ .1 in ]
Product Height :11.43 mm [ .45 in ]
Product Length :88.14 mm [ 3.47 in ]
Product Width :11.1 mm [ .437 in ]
Usage Conditions
Operating Temperature (Max) :125 °C [ 257 °F ]
Operating Temperature Range :-55 – 125 °C [ -67 – 257 °F ]
Operation/Application
Assembly Process Feature :Board Standoff
Industry Standards
UL Flammability Rating :UL 94V-0
Packaging Features
Packaging Method :Carton
Other
Connector Accessory Comment :Shrouds are for use with all 48 & 96 position, 3 row, Type C and R connectors mounted in 3.18 [.125], 2.36 [.093], and 1.57 [.062] thick PC boards. Twelve interference areas are located in selected cavities.