Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Assembly Type :
PCB Mount Receptacle
-
Connector System :
Board-to-Board
-
Header Type :
Fully Shrouded
-
Sealable :
No
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
Number of Loaded Positions :
16
-
PCB Mount Orientation :
Vertical
-
Number of Positions :
16
-
Number of Rows :
2
Electrical Characteristics
-
Contact Resistance (mΩ):
12, 14, 16
-
Insulation Resistance (MΩ):
5000
-
Dielectric Withstanding Voltage (Max) (VAC):
300
-
Termination Resistance (mΩ):
12, 14, 16
Body Features
-
Primary Product Color :
Black
-
Assembly Process Feature Material :
Aluminum
Contact Features
-
Contact Base Material :
Copper Alloy
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Underplating Material :
Nickel
-
Contact Shape & Form :
Dual, Round
-
PCB Contact Termination Area Plating Material Finish :
Matte
-
Mating Pin Diameter :
.46 mm [ .018 in ]
-
Contact Layout :
Inline
-
PCB Contact Termination Area Plating Material Thickness :
3.81 µm [ 150 µin ]
-
Contact Type :
Pin
-
Contact Current Rating (Max) (A):
.5
Termination Features
-
Termination Post & Tail Length :
2.46 mm [ .097 in ]
-
Round Termination Post & Tail Diameter :
.45 mm [ .018 in ]
-
Termination Method to Printed Circuit Board :
Through Hole - Solder
Mechanical Attachment
-
PCB Mount Retention Type :
Hold-Down
-
Mating Alignment :
With
-
Mating Alignment Type :
Polarization
-
PCB Mount Retention :
With
-
PCB Mount Alignment :
With
-
Connector Mounting Type :
Board Mount
-
PCB Mount Alignment Type :
Hold-Down
Housing Features
-
Mating Entry Location :
Top
-
Centerline (Pitch) :
1.27 mm [ .05 in ]
-
Housing Material :
LCP (Liquid Crystal Polymer)
Dimensions
-
Connector Width :
5.72 mm [ .23 in ]
-
Connector Height :
5.73 mm [ .23 in ]
-
Row-to-Row Spacing :
1.27 mm [ .05 in ]
-
Stack Height (mm):
6.35, 8.12, 9.9
-
Stack Height (in):
.25, .32, .39
-
PCB Thickness (Recommended) :
1.57 mm [ .062 in ]
-
Connector Length :
13.25 mm [ .53 in ]
Usage Conditions
-
Operating Temperature Range :
-65 – 105 °C [ -85 – 221 °F ]
-
Housing Temperature Rating :
High
Operation/Application
-
Assembly Process Feature :
Vacuum Cover
-
Circuit Application :
Signal
Industry Standards
-
Compatible With Approved Standards Products :
CSA LR7189, UL E28476
-
Compatible With Agency/Standards Products :
CSA, UL
Packaging Features
-
Packaging Quantity :
3200
-
Packaging Method :
Tube