Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Contact Terminates To :
Printed Circuit Board
-
Connector System :
Board-to-Board
Configuration Features
-
PCB Mount Orientation :
Vertical
-
Number of Positions :
5
-
Number of Power Positions :
3
Electrical Characteristics
-
Operating Voltage (VAC):
250
Contact Features
-
Contact Base Material :
Copper Alloy
-
Contact Underplating Material :
Nickel
-
Contact Type :
Socket
-
Contact Layout :
Inline
-
Contact Current Rating (Max) (A):
30
-
Contact Mating Area Plating Material :
Tin
Termination Features
-
Termination Method to PCB :
Through Hole - Solder
Mechanical Attachment
-
Connector Mounting Type :
Board Mount
Housing Features
-
Housing Material :
Glass-Filled Polyester
-
Centerline (Pitch) :
7.92 mm [ .312 in ]
Dimensions
-
Power Contact Centerline :
7.92 mm [ .312 in ]
Usage Conditions
-
Operating Temperature Range :
-40 – 95 °C [ -40 – 203 °F ]
Operation/Application
-
Circuit Application :
Power
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Method :
Carton
-
Packaging Quantity :
300