Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (VAC):
750
Body Features
-
Wire & Cable Insulation Material :
Radiation-Crosslinked, Modified Polyester
-
Conductor Material :
Tin-Plated Copper
Usage Conditions
-
Cable Type :
Spec 99M
-
Operating Temperature Range (°C):
-55 – 120