Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
Product Type Features
Cable Style :Primary
Configuration Features
Number of Strands :19
Number of Conductors :2
Electrical Characteristics
Operating Voltage (V):600
Body Features
Shield Material :Tin-Plated Copper
Wire & Cable Insulation Material :Radiation-Crosslinked, Modified PVDF
Cable Color :Black
Wire Color (Base) :Light Violet
Wire Color (Stripe) :Blue
Conductor Material :Tin-Plated Copper
Dimensions
Conductor Diameter Range (in):.039
Strand Size (AWG):32
Outside Cable Diameter (in):.15
Wire Size (AWG):20
Wire Size (CMA):1023.9
Wire Size (mm²):.519
Conductor Insulation Diameter (in):.059
Usage Conditions
Cable Type :Spec 55F
Operation/Application
Shielded :Yes
Other
Product Source :US
Wire & Cable Comment :Internal wire sizes 22-10 meets or exceeds all requirements of SAE AS85485/9, less identification., Product meets or exceeds all requirements of SAE AS85485/12 for 22-14 AWG, less identification.