Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Conductors :
40
-
Number of Strands :
7
Electrical Characteristics
-
Current Rating (A):
2
-
Capacitance (pF/m):
32.81
-
Impedance (Ω):
115
-
Operating Voltage (V):
300
-
Propagation Delay :
1.21 ns/ft
Signal Characteristics
-
Cross Talk (Near End) (%):
3
-
Cross Talk (Far End) (%):
2.8
Body Features
-
Jacket Material :
FEP
-
Cable Color :
Light Blue
-
Wire & Cable Insulation Material :
FEP
-
Conductor Material :
Silver-Plated Copper
Housing Features
-
Centerline (Pitch) :
1.27 mm [ .05 in ]
Dimensions
-
Cable Length :
30.48 m [ 100 ft ]
-
Wire Size (AWG):
28
-
Wire Size (CMA):
278
-
Wire Size (mm²):
.08
-
Strand Size (AWG):
36
-
Cable Insulation Thickness :
.74 mm [ .029 in ]
-
Cable Insulation Width :
50.8 mm [ 2 in ]
Usage Conditions
-
Operating Temperature Range (°C):
-65 – 200
Industry Standards
-
Compatible With Approved Standards Products :
UL E61522
-
Compatible With Agency/Standards Products :
UL
-
UL Listing :
AWM Style 20424