Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Modular Terminal Block Product Type :
Screw Terminal Block
Configuration Features
-
Number of Circuits :
1
-
Number of Positions :
1
Electrical Characteristics
-
Operating Voltage (VAC):
600
Body Features
-
Primary Product Color :
White
Contact Features
-
Contact Current Rating (Max) (A):
65
Termination Features
-
Termination Method to Wire & Cable :
Tubular Clamp
Housing Features
-
Centerline (Pitch) :
12.7 mm [ .5 in ]
Dimensions
-
Product Spacing :
12.7 mm [ .5 in ]
-
Wire Size (AWG):
18 – 6
Industry Standards
-
UL Flammability Rating :
UL 94V-0