Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (VAC):
250
-
Operating Voltage (VDC):
250
Contact Features
-
Contact Underplating Material :
Nickel
-
Contact Orientation :
Straight
-
Contact Mating Area Plating Material Thickness :
.76 µm [ 29.92 µin ]
-
Wire Contact Termination Area Plating Thickness :
1.27 µm [ 50 µin ]
-
Contact Underplating Material Thickness :
1.27 µm [ 1.27 µin ]
-
Mating Pin Diameter :
1.45 mm [ .057 in ]
-
Contact Fabrication :
Stamped & Formed
-
Contact Type :
Pin
-
Contact Mating Area Plating Material :
Gold
-
Wire Contact Termination Area Plating Material :
Nickel
-
Contact Retention Within Housing :
With
-
Contact Base Material :
Brass
-
Contact Current Rating (Max) (A):
9
Termination Features
-
Termination Method to Wire & Cable :
Crimp
-
Product Terminates To :
Wire & Cable
Mechanical Attachment
-
Wire Insulation Support :
With
Dimensions
-
Compatible Insulation Diameter Range :
.64 – 2.92 mm [ .05 – .115 in ]
-
Wire Size (AWG):
26 – 18
-
Wire Size (mm²):
.12 – .8
-
Wire Size (CMA):
236.823 – 1578.82
Usage Conditions
-
Operating Temperature Range :
-55 – 85 °C [ -67 – 185 °F ]
Operation/Application
-
Circuit Application :
Power & Signal
Packaging Features
-
Packaging Method :
Bag
-
Packaging Quantity :
1000