Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Compatible With Discrete Wire Type :
Stranded
-
Connector Product Type :
Connector Assembly
-
Connector & Housing Type :
Receptacle
-
Connector System :
Wire-to-Board
-
Insertion Force Type :
Normal
-
Sealable :
No
-
Connector & Contact Terminates To :
Wire & Cable
Configuration Features
-
Contacts Preloaded :
Yes
-
Number of Positions :
6
-
Number of Rows :
1
-
Number of Cavities :
6
Electrical Characteristics
-
Operating Voltage (VAC):
600
Contact Features
-
Contact Underplating Material :
Nickel
-
Wire Contact Termination Area Plating Material :
Tin
-
Contact Type :
Receptacle
-
Contact Mating Area Plating Material :
Tin
-
Contact Retention Within Housing :
With
-
Contact Current Rating (Max) (A):
7
Termination Features
-
Termination Method to Wire & Cable :
Insulation Displacement (IDC)
Mechanical Attachment
-
Contact Retention Type Within Housing :
Locking Lance
-
Mating Alignment :
Without
-
Mating Retention :
With
-
Mating Retention Type :
Locking Ramp
-
Connector Mounting Type :
Cable Mount (Free-Hanging)
Housing Features
-
Housing Color :
Red
-
Housing Material :
Nylon
-
Centerline (Pitch) :
3.96 mm [ .156 in ]
Dimensions
-
Wire Size (mm²):
.3 – .4
-
Wire Size (AWG):
22
-
Product Length :
23.77 mm [ .936 in ]
-
Product Width :
9.02 mm [ .355 in ]
-
Connector Height :
18.42 mm [ .725 in ]
Usage Conditions
-
Operating Temperature Range :
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Shielded :
No
-
Circuit Application :
Signal
Identification Marking
-
Circuit Identification Feature :
With
Industry Standards
-
Compatible With Approved Standards Products :
UL E28476
-
Compatible With Agency/Standards Products :
CSA, UL
-
UL Flammability Rating :
UL 94V-2
-
UL Rating :
Recognized
-
CSA Rating :
LR 7189
Packaging Features
-
Packaging Method :
Bag/Box
-
Packaging Quantity :
250