Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay Type :
General Purpose Power Relay
Configuration Features
-
Coil Special Features :
Diode Rectified
-
Contact Arrangement :
1 Form C SPDT-CO
-
Contact Number of Poles :
1
Electrical Characteristics
-
Contact Limiting Breaking Current (A):
6
-
Coil Power Rating DC (W):
.22
-
Coil Resistance (Ω):
3390
-
Coil Voltage Rating (VDC):
24
-
Contact Current Rating (A):
6
-
Contact Switching Load (Min) :
100mA @ 12V
-
Contact Switching Voltage (Max) (VAC):
400
-
Contact Voltage Rating (VAC):
240
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms):
4000
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms):
1000
-
Contact Limiting Continuous Current (A):
6
-
Contact Limiting Short-Time Current (A):
6
-
Contact Limiting Making Current (A):
10
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
1000
Body Features
-
Product Weight :
32 g [ 1.129 oz ]
Dimensions
-
Product Height :
94 mm [ 3.701 in ]
-
Product Length :
80 mm [ 3.15 in ]
-
Product Width :
6.2 mm [ .244 in ]
-
Insulation Creepage Between Contact & Coil :
8 mm [ .315 in ]
-
Insulation Clearance Between Contact & Coil :
6 mm [ .236 in ]
Usage Conditions
-
Operating Temperature Range (°C):
-40 – 55
-
Environmental Ambient Temperature (Max) :
55 °C [ 131 °F ]
-
Environmental Category of Protection :
RTI
Operation/Application
-
Coil Magnetic System :
Monostable
-
Current Type :
DC
Packaging Features
-
Packaging Method :
Box & Carton
Other
-
Contact Current Class (A):
16
-
Width Class (Mechanical) (mm):
6 – 8
-
Coil Power Rating Class (W):
.2 – .3
-
Environmental Ambient Temperature Class (°C):
50 – 70