Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (V):
300
Body Features
-
Wire & Cable Insulation Material :
Radiation-Crosslinked, Extruded Polyalkene
-
Conductor Material :
Tin-Coated Copper
-
Wire Color (Base) :
Red
Dimensions
-
Conductor Diameter Range :
.48 – .5 mm [ .019 – .02 in ]
-
Outside Cable Diameter :
.81 mm [ .032 in ]
-
Wire Size (AWG):
26
-
Wire Size (mm²):
.13
Usage Conditions
-
Cable Type :
Spec 44
-
Operating Temperature Range (°C):
-65 – 125