Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Shell Size :
01
-
Connector Product Type :
Connector Assembly
-
Connector & Housing Type :
Receptacle
-
Connector System :
Wire-to-Board
-
Insertion Force Type :
Normal
-
Sealable :
Yes
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
PCB Mount Orientation :
Right Angle
-
Contacts Preloaded :
Yes
-
Number of Positions :
20
-
Number of Rows :
2
Electrical Characteristics
-
Operating Voltage (VDC):
954
-
Operating Voltage (VAC):
1500
Body Features
-
Shell Plating Material :
Nickel
-
Seal Type :
Panel Gasket
-
Strain Relief Type :
Cable Clamp
Contact Features
-
Wire Contact Termination Area Plating Material :
Tin
-
Contact Type :
Socket
-
Contact Mating Area Plating Material :
Gold
-
Contact Retention Within Housing :
With
-
Contact Current Rating (Max) (A):
5
Termination Features
-
Termination Method to Wire & Cable :
Crimp
Mechanical Attachment
-
Panel Mount Feature Type :
Mounting Ears
-
Mating Alignment :
With
-
Mating Alignment Type :
Keyed
-
Mating Retention :
With
-
Mating Retention Type :
Jackscrew
-
Connector Mounting Type :
Panel Mount
Housing Features
-
Centerline (Pitch) (in):
.099
Dimensions
-
Row-to-Row Spacing :
2.54 mm [ .1 in ]
Usage Conditions
-
Operating Temperature Range :
-65 – 125 °C [ -85 – 257 °F ]
Operation/Application
-
Shielded :
No
-
Circuit Application :
Power & Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Method :
Package