Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Electrical Characteristics
Body Features
-
Primary Product Material :
Aluminum Alloy
-
Primary Product Plating Material :
Nickel
-
Heat Sink Height :
9.55 mm [ .38 in ]
-
Heat Sink Finish :
Anodized Black
-
Heat Sink Style :
Front End Air Flow
Contact Features
-
Contact Current Rating (Max) (A):
.5
Termination Features
-
Termination Method to PCB :
Through Hole - Press-Fit
Mechanical Attachment
-
PCB Mounting Style :
Through Hole - Press-Fit
Dimensions
-
PCB Thickness (Recommended) :
3 mm [ .118 in ]
-
Product Length (mm):
93.2
-
Product Width (mm):
45.2
Packaging Features
-
Packaging Method :
Box & Tray
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.