Select Features & Characteristics to Find Similar Products
You can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Product Features & Characteristics
Select All
Product Type Features
Antenna Termination :SMA
Antenna Product Type :Antenna
Configuration Features
Antenna Style :Enclosure
Antenna Type :Terminal/Duck
Band Type :Multi Band
Mounting Location :External
Electrical Characteristics
VSWR (Max) :<3.7:1
Antenna Operation :Passive
Impedance (Ω):50
Signal Characteristics
Gain (Max) (dB):4.5
Frequency Band (MHz):617 – 960, 1427 – 1661, 1710 – 2700, 3300 – 4200, 4400 – 5000, 5150 – 5925
Frequency Category :617 – 6000
Peak Gain (dBi):3 < 6
Body Features
Product Weight :16 g [ .564 oz ]
Mechanical Attachment
Polarization :Linear
Mounting Type :Panel Mount
Dimensions
Product Height :20 mm [ .787 in ]
Product Length :135.8 mm [ 5.346 in ]
Product Width :20 mm [ .787 in ]
Operation/Application
Wireless Standard :802.11 a/b/g/n, WiMAX, Bluetooth & ZigBee, 802.11 a/b/g/n/ac/ad, Bluetooth, ZigBee & Wi-Fi, EU Cellular, EU Dual Band, LTE, UMTS, US Dual, EU Triband & WCDMA, US Cellular & ZigBee EU, US Dual & EU Dual & WCDMA, US Dual & EU Dual Band, US Dual Band