Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Product Type Features
-
Installation Technology :
Hexagonal Crimping
Electrical Characteristics
-
Voltage Class (kV):
≤ 1
-
Fuse Current Rating (A):
16 | 32 | 63
Body Features
-
Product Weight :
130 g [ 4.58 oz ]
-
Insulating Ring Color :
Brown
Industry Standards
-
Compatible With Approved Standards Products :
EN 50483-4 | NFC 33 020
Product Availability
-
Product Availability :
Americas | Asia | Australia, New Zealand & Pacific Islands | China | Europe, Middle East & Africa
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.