Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sealable :
No
-
Connector & Contact Terminates To :
Wire & Cable
-
Circular Connector Type :
Receptacle
-
Product Type :
Connector Assembly
Configuration Features
-
Number of Positions :
6
-
Number of Power Positions :
0
-
Number of Signal Positions :
6
Electrical Characteristics
-
Operating Voltage (VAC):
250
Contact Features
-
Contact Layout Arrangement :
Circular
-
Circular Connector Contact Type :
Socket
Dimensions
-
Assembly Length (in):
.925
Usage Conditions
-
Operating Temperature Range :
-55 – 105 °C [ -67 – 221 °F ]
Industry Standards
-
UL Flammability Rating :
UL 94V-0